Vertical partitionning for rear busbars for XL³ 4000/6300 depth 975 mm
LEGRAND
Vertical partitionning for rear busbars for XL³ 4000/6300 depth 975 mm
REF. 020849
EAN.
3245060208493
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 975 mm |
---|---|
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | No |
2 documents
Instruction Use
Workshop Book
SELECT AN ACTION