تجاوز إلى المحتوى الرئيسي
Logo print
title

Mallia Senses - 1 gang BS secondary telephone socket outlet - Dark Bronze

Mallia Senses LEGRAND

Mallia Senses - 1 gang BS secondary telephone socket outlet - Dark Bronze

REF. 281169DB EAN. 3414972083652

The secondary telephone socket allows to connect a telephone to the local network.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with full cover plate
Type of connector Other
Colour Bronze
Connection type 110
Shielded housing No
Separate earthing connection No
With label space No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Colour coding No
Device width 86 mm
Device height 86 mm
Device depth 23.6 mm
Number of modules (module system) 1
Built-in depth 16.4 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Horizontal fixing center distance 60.3-60.3 mm

2 documents
Instruction Use
LE12424AA.pdf pdf (0.54 Mo)
Technical Sheet
F03239EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0694.pdf pdf (0.08 Mo)