تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang key card switch 12 volts - Dark Bronze

Mallia Senses LEGRAND

Mallia Senses - 1 gang key card switch 12 volts - Dark Bronze

REF. 281022DB EAN. 3414972059893

Allows the turning on of all appliances (light, AC, power) in a hotel room by card insertion. Compatible with GRMS.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Model Relay
Type of load Other
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Bronze
Transparent No
Nominal voltage 12 V
Number of channels 1
Type of fastening Mounting with screw
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 86 mm
Height 46.5 mm
Depth 86 mm
Built-in depth 32.2 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Standby consumption 16.7 mA
Mandatory neutral No
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1-4 mm²
Cable section 1-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object No

2 documents
Technical Sheet
F03248EN-00.pdf pdf (0.43 Mo)
Instruction Use
LE12395AA.pdf pdf (0.63 Mo)
1 document
Catalogue Commercial Page
ex223001_0701.pdf pdf (0.08 Mo)
1 document