تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang 1 way double pole switch 20AX with water heater marking and red power indicator - Brushed Black

Mallia Senses LEGRAND

Mallia Senses - 1 gang 1 way double pole switch 20AX with water heater marking and red power indicator - Brushed Black

REF. 281062BB EAN. 3414972063715

Allows to control the power supply to a water heater device up to 20A. Features light indicator and earth connection.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 2x1-pole
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Matt
Colour Black
Colour of switch operator Black
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch Yes
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 41.1 mm
Built-in depth 29.6 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

1 document
Technical Sheet
F03222EN-01.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0689.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-CN54082-M1 (0.64 Mo)
Agreement
OC / CB-CN54082 (0.62 Mo)