Mallia Senses - 1 gang infrared movement detector without neutral - 200 watts - Champagne
Mallia Senses
LEGRAND
Mallia Senses - 1 gang infrared movement detector without neutral - 200 watts - Champagne
REF. 281090CH
EAN.
3414972072854
Allows to switch on the light without touching the device. Sensors will detect room presence and turn the light on.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch on | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Scan angle | 120 ° |
Optimum mounting height | 1.8 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 8 m |
Max. presence range | 8 m² |
Max. reach frontally | 8 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
---|---|
Frequency | 50-60 Hz |
Nominal voltage | 240-240 V |
Min. switch-on time | 30 s |
Switch-off delay | 2 s |
Switching-on delay | 0.5 s |
Response value luminosity | 3-20 lx |
Max. switching power | 200 W |
Max. switching power LED | 100 W |
Suitable for C-load | Yes |
Temperature | -5-35 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 86 mm |
Height | 86 mm |
Depth | 47.4 mm |
Built-in width | 48 mm |
Built-in depth | 33.8 mm |
Built-in length | 52.3 mm |
Built-in diameter | 30 mm |
Min. depth of built-in installation box | 35 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Standby consumption | 0.06 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Maximum Input cable diameter | 2.25 mm |
Horizontal fixing center distance | 60.3-60.3 mm |
Auto switch | Yes |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR-711857
(0.61 Mo)
SELECT AN ACTION