تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 2 gang shutter and curtain push-button - Champagne

Mallia Senses LEGRAND

Mallia Senses - 2 gang shutter and curtain push-button - Champagne

REF. 281047CH EAN. 3414972079617

Allows to control motorised shutters and/or curtains.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model 1-pole push button
Number of poles 1
Method of operation Rocker
Mechanical controllable Yes
Electronic controllable No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Type of fastening Mounting with screw
Connection type Screwed terminal
Colour Other
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP20
Rated current 10 A
Nominal voltage 250 V
Device width 86 mm
Device height 86 mm
Device depth 34.6 mm
Built-in depth 24.9 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Antimicrobial treatment No
Number of terminals 4
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Contains Batteries and/or Accumulator No

1 document
Technical Sheet
F03225EN-00.pdf pdf (0.52 Mo)
1 document
Catalogue Commercial Page
ex223001_0691.pdf pdf (0.06 Mo)
3 documents
Agreement
OC / CB-CN52793-M2 (0.66 Mo)
Agreement
OC / CB-CN52793-M1 (0.64 Mo)
Agreement
OC / CB-CN52793 (0.33 Mo)