تجاوز إلى المحتوى الرئيسي
Logo print

RJ11 and RJ45 category 6 UTP socket outlets dark silver

Mallia Senses LEGRAND

RJ11 and RJ45 category 6 UTP socket outlets dark silver

REF. 281166DS EAN. 3414972090384
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Plug
Type of connector RJ45 8(4)
Category 6
Connection type 110
Special tool necessary No
Suitable for round cable No
Suitable for flat cable Yes
Colour Silver
Transparent No
Width 86 mm
Height 86 mm
Depth 36.3 mm
Built-in depth 28.7 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Mounting method Flush-mounted

2 documents
Instruction Use
LE12415AA.pdf pdf (1.13 Mo)
Technical Sheet
F03239EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0694.pdf pdf (0.08 Mo)