تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Dark Silver

Mallia Senses LEGRAND

Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Dark Silver

REF. 281096DS EAN. 3414972059527

Provides soft lighting in areas such as corridors or stairways to avoid full light in the room. Device will switch on automatically as it detects room presence.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp type LED not exchangeable
With light source Yes
Depth 46.8 mm
Lamp holder None
Housing material Plastic
Housing colour Silver
Type of covering Other
Material cover Plastic, structured
Suitable for surface mounting No
With built-in installation box No
Adjustable Yes
Voltage type AC
Nominal voltage 100-240 V
Type of control gear Electronic transformer
With control gear Yes
Exchangeable control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Light outlet Direct
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Protection class None
Degree of impact strength (IK) IK04
Max. system power 1 W
Colour of light White
Colour temperature 2700-3700 K
Power factor 0.14
Constant light output (CLO) Yes
Width 86 mm
Height/depth 46.8 mm
Length 86 mm
Built-in width 48 mm
Built-in height/depth 31.6 mm
Built-in length 52.5 mm
Conductor cross section 4 mm²
Connection type Screwed terminal
Operating / setting temperature -10-35 °C
Storage temperature -20-70 °C
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Halogen free Yes
Number of terminals 2
Terminals capacity 1-10 mm²
Cable nature for connection Flexible or rigid
Mounting method Surface mounted
Contains Batteries and/or Accumulator No

2 documents
Technical Sheet
F03249EN-00.pdf pdf (0.46 Mo)
Instruction Use
LE12430AA.pdf pdf (0.59 Mo)
1 document
Catalogue Commercial Page
ex223001_0702.pdf pdf (0.24 Mo)
1 document
Agreement