تجاوز إلى المحتوى الرئيسي
Logo print

Measuring dial for ammeter Lexic 046 00 - 0-200 A

LEGRAND

Measuring dial for ammeter Lexic 046 00 - 0-200 A

REF. 004615 EAN. 3245060046156
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Unit of measurement Ampere
Initial value scale 0
Nominal end value of the scale 200
Overcurrent scale No
Width meter scale 70 mm
Height meter scale 45 mm
Max. needle deflection 45 °
Mounting method Other

2 documents
Catalogue Commercial Page
ex223001_0129.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0130.pdf pdf (0.06 Mo)
2 documents
3D Autocad
004610.dwg dwg (0.11 Mo)
3D Autocad
004615.dwg dwg (0.11 Mo)