تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - electronic room thermostat - with mechanism - mat black

Valena Life Legrand

Cover plate Valena Life - electronic room thermostat - with mechanism - mat black

REF. 756333 EAN. 3414972053495
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 10-30 °C
External sensor No
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 2-2 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 1
With display No
Operation Turn
With tap water circuit No
Contact type Change-over contact (NO/NC)
Max. contact voltage 230 V
Max. contact load 8 A
Degree of protection (IP) IP21
Explosion-proof No
Colour Black
Height 75 mm
Width 75 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Contains Batteries and/or Accumulator No

2 documents
Instruction Use
LE07426AE.pdf pdf (1.58 Mo)
Technical Sheet
F03354EN-00.pdf pdf (0.34 Mo)