تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang 2 modules Arteor mechanisms adapter - Matt Black

Mallia Senses LEGRAND

Mallia Senses - 1 gang 2 modules Arteor mechanisms adapter - Matt Black

REF. 281192MB EAN. 3414972065405

Allows to fit any Arteor function into this frame, up to 2 modules.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with adapter plate
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Black
Transparent No
Type of fastening Mounting with screw
Number of modules (module system) 2
With strain relief No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 14 mm
Min. depth of built-in installation box 35 mm
Built-in depth 7.3 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
F03237EN-00.pdf pdf (1.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0703.pdf pdf (0.08 Mo)