تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - TV-SAT socket - mat black

Valena Life Legrand

Cover plate Valena Life - TV-SAT socket - mat black

REF. 756822 EAN. 3414972088381
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.4 mm
Device height 54.4 mm
Device depth 8 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C