تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - cable outlet - mat black

Valena Life Legrand

Cover plate Valena Life - cable outlet - mat black

REF. 756732 EAN. 3414972088473
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Imprint/indication None
Utilization Cable outlet
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.85 mm
Height 54 mm
Depth 26.3 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C