تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - 2-gang illuminated / with indicator - mat black

Valena Life Legrand

Cover plate Valena Life - 2-gang illuminated / with indicator - mat black

REF. 756222 EAN. 3414972088053
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Two-part rocker
Imprint/indication None
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.1 mm
Height 53.5 mm
Depth 8.4 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

1 document
Agreement
OC / CB-FR_711212 (1.01 Mo)