EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting
EMDX³
LEGRAND
EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting
REF. 412053
EAN.
3414970742223
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
---|---|
Voltmeter | Yes |
Effective power measurement device | Yes |
9 documents
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION