EMS CX3 Pulse concentrator module up to 3 circuits
EMS CX³
LEGRAND
EMS CX3 Pulse concentrator module up to 3 circuits
REF. 414926
EAN.
3414970805546
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Power loss | 0.288 W |
---|---|
Voltage type | DC |
Model | DIN rail |
Modular version | Yes |
Width | 17.8 mm |
Height | 94.8 mm |
Width in number of modular spacings | 1 |
---|---|
Measuring mechanism | Digital |
Number of digits | 3 |
With reset function | Yes |
Number of semiconductor outputs with signalling function | 0 |
Number of contact energized outputs with signalling function | 0 |
9 documents
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION