Soliroc™ - Fixing accessory - for Batibox boxes - 1 gang
Soliroc™
LEGRAND
Soliroc™ - Fixing accessory - for Batibox boxes - 1 gang
REF. 077883
EAN.
3245060778835
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 102 mm |
Height | 102 mm |
Depth | 24.5 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
3 documents
Instruction Use
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION