Top cover cable separator A type width 600mm height 120mm
Linkeo
LEGRAND
Top cover cable separator A type width 600mm height 120mm
REF. 446943
EAN.
3414972027861
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 120 mm |
Width | 600 mm |
Length | 75 mm |
Number of height units | 0 |
Colour | Black |
RAL-number | 9005 |
---|---|
Depth | 75 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Fitted with door or cover | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION