تجاوز إلى المحتوى الرئيسي
Logo print

Baying kit one set of two pieces

Linkeo LEGRAND

Baying kit one set of two pieces

REF. 446947 EAN. 3414972027908
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Coupling set, top
Width 49 mm
Height 12 mm
Depth 50 mm
Material Steel
Colour Black
RAL-number 9005

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Instruction Use
LE12356AA.PDF pdf (0.86 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
1 document
Catalogue Commercial Page
ex223001_1032.pdf pdf (0.16 Mo)