تجاوز إلى المحتوى الرئيسي
Logo print

Set of 2 side panels for cabinets 47U 1200mm

Linkeo LEGRAND

Set of 2 side panels for cabinets 47U 1200mm

REF. 446863 EAN. 3414972027519
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Modular spacing 482.6 mm
Suitable for enclosure building width 780 mm
Suitable for enclosure building depth 1200 mm
Width 1048 mm
Height 1101 mm
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9005
With cable entry No
Number of height units 1
With lock Yes
Construction type Assembly kit
For internal separation form 2a No
For internal separation form 2b No
For internal separation form 3a No
For internal separation form 3b No
For internal separation form 4a No
For internal separation form 4b No
Degree of impact strength (IK) IK02
Operating / setting temperature -25-70 °C
Halogen free Yes

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12443AA.PDF pdf (1.86 Mo)
2 documents
Catalogue Commercial Page
ex223001_1031.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_1035.pdf pdf (0.04 Mo)