Double opening front or rear door for cabinet 47U 800mm
Linkeo
LEGRAND
Double opening front or rear door for cabinet 47U 800mm
REF. 446853
EAN.
3414972027472
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Lock door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 776 mm |
Height | 2086 mm |
Depth | 21 mm |
EMC-version | No |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-70 °C |
RAL-number | 9005 |
Halogen free | Yes |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION