تجاوز إلى المحتوى الرئيسي
Logo print

Single opening front or rear door for cabinet 42U 600mm

Linkeo LEGRAND

Single opening front or rear door for cabinet 42U 600mm

REF. 446840 EAN. 3414972027403
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Lock door
Version as glazed door No
Version as door for disconnecting switch interlocking No
Width 596 mm
Height 1864 mm
Depth 21 mm
EMC-version No
Material Steel
Surface finishing Powder coating
Colour Black
Degree of protection (IP) Other
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK02
Operating / setting temperature -25-70 °C
RAL-number 9005
Halogen free Yes

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12440AA(REV-01).PDF pdf (0.67 Mo)
2 documents
Catalogue Commercial Page
ex223001_1031.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_1035.pdf pdf (0.04 Mo)
التفاصيل
التفاصيل