تجاوز إلى المحتوى الرئيسي
Logo print

Classia room temperature control 230V - aluminium

Classia Bticino

Classia room temperature control 230V - aluminium

REF. BT-RA4441 EAN. 8005543673911
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of power supply 230 V AC
With receiver No
External sensor Yes
Control characteristic Other
Suitable for heating Yes
Temperature readable No
With sound indicator No
Sensor/feeler type Resistance sensor
Mounting method Flush-mounted
With display No
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Degree of protection (IP) IP20
Explosion-proof No
Colour Grey
RAL-number 7035
Height 45 mm
Width 44.7 mm
Depth 41.5 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz

1 document
Technical Sheet
IDP000254_02-EN.pdf pdf (0.42 Mo)