تجاوز إلى المحتوى الرئيسي
Logo print

Classia RJ11 Jack type K10 - aluminium

Classia Bticino

Classia RJ11 Jack type K10 - aluminium

REF. BT-RA4258RJ11 EAN. 8005543673751
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Other
Type of connector Other
With buses/couplings Yes
Suitable for number of connectors 1
Category Other
Colour Aluminium
RAL-number 7035
Connection type Other
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding No
Device width 22.3 mm
Device height 45.1 mm
Device depth 42.7 mm
Built-in depth 42.7 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication No
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Entry membrane gland type Flexible to cut
Vertical fixing center distance 3.5-3.7 mm
Horizontal fixing center distance 3-3.2 mm
Cable support Screw cable clamp

1 document
Technical Sheet
IDP000245_02-EN.pdf pdf (0.56 Mo)