تجاوز إلى المحتوى الرئيسي
Logo print

Galion - 1 gang double RJ 45 category 5E UTP socket outlet - dark silver

Galion LEGRAND

Galion - 1 gang double RJ 45 category 5E UTP socket outlet - dark silver

REF. 282462-C3 EAN. 3414971701939
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector 2x RJ45 8(8)
Suitable for number of connectors 2
Category 5E
Colour Silver
Connection type 110
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Separate strain relief No
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 86 mm
Device height 88 mm
Device depth 39 mm
Built-in depth 29.9 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Mounting method Surface mounted/recessed mounted
Horizontal fixing center distance 60.3-60.3 mm
Cable support Not applicable

1 document
Technical Sheet
F02857EN-00.pdf pdf (0.79 Mo)
1 document
Catalogue Commercial Page
ex223001_0682.pdf pdf (0.08 Mo)