تجاوز إلى المحتوى الرئيسي
Logo print

Classia blank plate 1 module - aluminium

Classia Bticino

Classia blank plate 1 module - aluminium

REF. BT-RA4950 EAN. 8005543673966
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22.3 mm
Construction type lens Rectangular
Hole diameter 22.5 mm
Height 45.1 mm
Material Plastic
Colour Grey
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
RAL-number 7035
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

1 document
Technical Sheet
IDP000250_02-EN.pdf pdf (0.35 Mo)