تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - Adapter Keystone 1 module, sand

Living Now BTICINO

Living Now - Adapter Keystone 1 module, sand

REF. BT-KM07K EAN. 8005543678039
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Central cover plate
Imprint/indication None
Scannable symbol/barrier free No
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Other
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Beige
RAL-number (similar) 1015
With label area No
With exchangeable lens/symbol No
Degree of impact strength (IK) IK04
Width 22 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
1 document
Catalogue Commercial Page
ex223001_0774.pdf pdf (0.09 Mo)
1 document