تجاوز إلى المحتوى الرئيسي
Logo print
title

Galion - 1 gang F-type TV socket outlet - Champagne

Galion LEGRAND

Galion - 1 gang F-type TV socket outlet - Champagne

REF. 282449-C2 EAN. 3414971701366
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Full cover plate
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 1 dB
Type of fastening Mounting with screw
Colour Other
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 88 mm
Device depth 48.5 mm
Min. depth of built-in installation box 24.3 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication No

1 document
Technical Sheet
F02854EN-01.pdf pdf (0.85 Mo)
1 document
Catalogue Commercial Page
ex223001_0682.pdf pdf (0.08 Mo)