تجاوز إلى المحتوى الرئيسي
Logo print

Incara Electr'On equipped with 1 socket BS 1 USB charger A+C 15W and 2,5m braided cord with plug and fixing clamp black

Incara Electr'On LEGRAND

Incara Electr'On equipped with 1 socket BS 1 USB charger A+C 15W and 2,5m braided cord with plug and fixing clamp black

REF. 654915 EAN. 3414972002219
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Surface mounting
Folding No
Extendable No
Shape Rectangular
Material Other
Colour Black
Degree of gloss Matt
Length 140 mm
Width 76 mm
Height 66 mm
Built-in depth 0 mm
Diameter 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 1
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 2
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Standby consumption 2.5 mA
Terminal marking indication No
RAL-number 9017
Halogen free No
Prewired Yes
Connection type Not applicable
Label space/information surface No

2 documents
Instruction Use
LE00393AB.pdf pdf (1.02 Mo)
Technical Sheet
F03359EN-02.pdf pdf (1.9 Mo)
1 document
Catalogue Commercial Page
ex223001_1123.pdf pdf (0.13 Mo)