تجاوز إلى المحتوى الرئيسي
Logo print

RCD Add-on module DX3 3 pole 63A type F 30 mA

DX³ LEGRAND

RCD Add-on module DX3 3 pole 63A type F 30 mA

REF. 410486 EAN. 3245064104869
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 250-440 V
Nominal current 63 A
Rated fault current adjustable No
Rated fault current 0.03-0.03 A
Max. delay time 0 ms
Delay adjustable No
Number of poles 3
Leakage current type F
Frequency 50 Hz
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Connectable conductor cross section solid-core 1.5-35 mm²
Connectable conductor cross section multi-wired 1.5-25 mm²
Anti-nuisance tripping version Yes
With interlocking device Yes
Degree of protection (IP) IP20
Pollution degree 2
Ambient temperature during operating -25-70 °C
Width 106.8 mm
Height 96 mm
Depth 78 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Green/yellow
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Mounting method DIN rail
Connected object No
Application store for download Not applicable

3 documents
Instruction Use
G8191D.pdf pdf (1.06 Mo)
Technical Sheet
F01305EN-05.pdf pdf (0.39 Mo)
Technical Sheet
F01305FR_05.pdf pdf (0.45 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0071.pdf pdf (0.06 Mo)
1 document
3D Autocad
410472.dwg dwg (0.29 Mo)
2 documents
Agreement
NF-NF012_4420 (0.64 Mo)
Agreement
OC / CB-IT-11142 (0.36 Mo)