تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - Star demixed TV-R-SAT sockets for DVB-T, 2 modules

Living Now BTICINO

Living Now - Star demixed TV-R-SAT sockets for DVB-T, 2 modules

REF. BT-K4210M2D EAN. 8005543644645
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Loop-through socket
Type of socket outlet TV/RD/SAT
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
TV frequency band 5-862 MHz
Suitable for remote power supply No
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Colour Black
RAL-number (similar) 7015
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 40 mm
Min. depth of built-in installation box 37.5 mm
Built-in depth 27.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No

2 documents
Technical Sheet
IDP001790_01-EN.pdf pdf (1.3 Mo)
Instruction Use
LE11448AA.pdf pdf (0.99 Mo)
1 document
Catalogue Commercial Page
ex223001_0773.pdf pdf (0.09 Mo)
2 documents