DSX Shorting links ECO Frame 1 (63A) 3P - DIN
DSX TSE 63
LEGRAND
DSX Shorting links ECO Frame 1 (63A) 3P - DIN
REF. 424200
EAN.
3414971978881
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connecting bridge |
---|---|
Width | 44 mm |
Height | 35 mm |
Depth | 48 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Black |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION