Galion - 2 gangs shaver socket outlet - 2 outputs 110 and 230 volts - White
Galion
LEGRAND
Galion - 2 gangs shaver socket outlet - 2 outputs 110 and 230 volts - White
REF. 282439
EAN.
3414971400788
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 200 V |
Nominal voltage high value | 240 V |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Device width | 86 mm |
Device height | 146 mm |
Device depth | 48.5 mm |
---|---|
With built-in installation box | No |
Min. depth of built-in installation box | 45 mm |
Built-in depth | 40.8 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP40 |
Operating / setting temperature | 0-30 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1-4 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION