تجاوز إلى المحتوى الرئيسي
Logo print

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5

LEGRAND

Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5

REF. 412106 EAN. 3414970593030
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 200 A
Rated secondary current 5 A
Rated secondary apparent power 4 VA
Power consumption 4 W
Accuracy class 0.5
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
Height opening 21-21 mm
Width opening 21-21 mm
Opening diameter 21 mm
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

4 documents
Technical Sheet
F01960FR-03.pdf pdf (0.77 Mo)
Technical Guide
Technical Sheet
F01960EN-02.pdf pdf (0.8 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0127.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0128.pdf pdf (0.07 Mo)