Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
LEGRAND
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
REF. 038000
EAN.
3245060380007
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Key-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP44 |
Mounting method | Surface mounting |
With lighting | No |
Hole diameter | 20 mm |
---|---|
Width | 125 mm |
Height | 125 mm |
Degree of impact strength (IK) | IK07 |
Terminals capacity | 1.5-1.5 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION