تجاوز إلى المحتوى الرئيسي
Logo print

Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A

LEGRAND

Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A

REF. 005822 EAN. 3245060058227
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 250 V
Mounting method DIN rail
For fuse size Other
Number of poles 1
Concurrently switching neutral conductor Yes
Degree of protection (IP) IP20

2 documents
Technical Sheet
fa221bfr.pdf pdf (0.44 Mo)
Technical Sheet
fa221ben.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0091.pdf pdf (0.09 Mo)
1 document
3D Autocad
005818.dwg dwg (0.06 Mo)
2 documents
PEP
LGRP-2015-149-V1-EN.pdf pdf (0.62 Mo)
Agreement
NF-655175 (0.14 Mo)