Accessory for DMX-SP 4000 platform for rear connection.
DMX-SP 4000
LEGRAND
Accessory for DMX-SP 4000 platform for rear connection.
REF. 669615
EAN.
3414971933569
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connector |
---|---|
Width | 100 mm |
Height | 100 mm |
Depth | 180 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
3 documents
Workshop Book
Technical Guide
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION