تجاوز إلى المحتوى الرئيسي
Logo print

Soliroc™ - Replacement blanking plug - removed only by drilling - set of 4

Soliroc™ LEGRAND

Soliroc™ - Replacement blanking plug - removed only by drilling - set of 4

REF. 077896 EAN. 3245060778965
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Metal
Construction type lens Round
Hole diameter 13 mm
Colour Other
Halogen free Yes
Antimicrobial treatment No
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
4 documents
Agreement
Agreement
OC / CB-FR_701873 (0.58 Mo)
Agreement
NF-NF012_4236 (0.53 Mo)
Agreement
NF-NF012_4239 (0.53 Mo)