Plexo™ - indicator light 230V
Plexo™
LEGRAND
Plexo™ - indicator light 230V
REF. 069498L
EAN.
3414971877917
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Lamp power | 0.046-0.046 W |
Lamp voltage | 230-250 V |
Depth | 20.57 mm |
Socket | Other |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
Width | 8.73 mm |
---|---|
Colour | Blue |
Total length | 38.72 mm |
Suitable for torches | No |
Suitable for pointer | No |
Suitable for round flashing luminaire | No |
Nominal current | 0.002 mA |
Operating / setting temperature | 0-35 °C |
Storage temperature | -5-35 °C |
Frequency | 50-60 Hz |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
Agreement
VDE-40057978
(1.18 Mo)
SELECT AN ACTION