تجاوز إلى المحتوى الرئيسي
Logo print

Back panel for XL3 S 4000 cable sleeve height 2200 mm

XL³ S 4000 LEGRAND

Back panel for XL3 S 4000 cable sleeve height 2200 mm

REF. 338090 EAN. 3414970900302
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable as side panel No
Suitable as rear panel Yes
Modular spacing 350 mm
Suitable for enclosure building width 350 mm
Width 350 mm
Height 2200 mm
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 7016
With cable entry No
With lock No

4 documents
Workshop Book
Workshop Book
Instruction Use
LE12246AA.pdf pdf (0.22 Mo)
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0355.pdf pdf (0.1 Mo)
7 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
PEP