Cage terminals (high capacity) for connection to DPX3 125 HP devices
DPX³ 125 HP
LEGRAND
Cage terminals (high capacity) for connection to DPX3 125 HP devices
REF. 423892
EAN.
3414971730519
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 1 |
---|---|
Lockable | No |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | 1 |
Width | 115 mm |
---|---|
Height | 85 mm |
Depth | 90 mm |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION