Reversible curved metal door XL³ 4000 - width 725 mm - Height 2200 mm
XL³ 4000/6300
LEGRAND
Reversible curved metal door XL³ 4000 - width 725 mm - Height 2200 mm
REF. 020858
EAN.
3245060208585
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | Yes |
Modular spacing | 725 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building depth | 725 mm |
Width | 706 mm |
Height | 2076 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With cable entry | No |
With lock | No |
1 document
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION