تجاوز إلى المحتوى الرئيسي
Logo print

Classia 1way switch 2P 16AX 1 module - white

Classia Bticino

Classia 1way switch 2P 16AX 1 module - white

REF. BT-RW4002L EAN. 8005543633175
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22.2 mm
Device height 45.1 mm
Device depth 42.7 mm
Built-in depth 32.9 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

1 document
Technical Sheet
IDP000233_02-EN.pdf pdf (0.65 Mo)