Sealable terminal shields for DRX 125 HP 3 poles
DRX 125 HP
LEGRAND
Sealable terminal shields for DRX 125 HP 3 poles
REF. 669308
EAN.
3414971271104
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 110 mm |
Height | 95 mm |
Depth | 85 mm |
Operating / setting temperature | -40-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Grey |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION