Rear terminal for connection with DRX 125 HP devices
DRX 125 HP
LEGRAND
Rear terminal for connection with DRX 125 HP devices
REF. 669306
EAN.
3414971271067
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 130 mm |
Height | 85 mm |
Depth | 80 mm |
Operating / setting temperature | -40-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION