تجاوز إلى المحتوى الرئيسي
Logo print
title

Sealable terminal shields for DRX 250 HP 4 poles

DRX 250 HP LEGRAND

Sealable terminal shields for DRX 250 HP 4 poles

REF. 669313 EAN. 3414971255302
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Cover
Width 135 mm
Height 95 mm
Depth 85 mm
Operating / setting temperature -40-70 °C
Storage temperature -20-70 °C
Colour Grey
Halogen free Yes

1 document
Instruction Use
LE11318AA.pdf pdf (0.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0149.pdf pdf (0.11 Mo)
1 document
3D Autocad
423824.dwg dwg (0.08 Mo)