تجاوز إلى المحتوى الرئيسي
Logo print

Flat bar 12x2 for IP2X terminal blocks - for 2,3 or 4 rows Practibox³ cabinets

LEGRAND

Flat bar 12x2 for IP2X terminal blocks - for 2,3 or 4 rows Practibox³ cabinets

REF. 401727 EAN. 3414970620446
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Adaptation for wiring systems
Accessory Yes
Spare part No
Material Stainless steel
Width 366 mm
Height 12 mm
Depth 2 mm
Operating / setting temperature -5-40 °C
Storage temperature -15-40 °C

2 documents
Catalogue Commercial Page
ex223001_0316.pdf pdf (0.31 Mo)
Catalogue Technical Page
ex223001_0317.pdf pdf (0.04 Mo)