Rear terminals (8) - for DPX 250 ER - up/downstream - 4P
LEGRAND
Rear terminals (8) - for DPX 250 ER - up/downstream - 4P
REF. 026511
EAN.
3245060265113
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 12-12 mm |
---|---|
Busbar width | 12-12 mm |
Suitable for | Other |
Max. conductor cross section | 78.5 mm² |
Max. rated operation current Ie | 250 A |
---|---|
Suitable for round conductor connection | Yes |
Suitable for sector conductor connection | No |
Suitable for strip conductor connection | No |
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION