تجاوز إلى المحتوى الرئيسي
Logo print

Wall feedtrhough for DLP trunking from the width 195mm to 220mm

DLP LEGRAND

Wall feedtrhough for DLP trunking from the width 195mm to 220mm

REF. 010699 EAN. 3245060106997
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 357 mm
Depth 135 mm
Height 20 mm
Model Asymmetric
Mounting method duct Wall
Material Plastic
Material quality Other
Halogen free Yes
Surface protection Untreated
Colour White
RAL-number 9003
Degree of protection (IP) Other
Degree of impact strength (IK) Other

3 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
Instruction Use
104870258_01.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_1078.pdf pdf (0.15 Mo)
2 documents
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)