Clip for DLP universal trunking with 65mm cover
DLP
LEGRAND
Clip for DLP universal trunking with 65mm cover
REF. 010681
EAN.
3245060106812
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Cover mounting possible | No |
Cover width | 65 mm |
Suitable for depth of wall duct | 50 mm |
---|---|
With potential equalization | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION